IESNA:LM-63-2002
[TEST]P1055719
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1825
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1559.7 1545.1 1537 1525.7 1507.9 1483.6 1457.7 1428.6 1393 1355.8
1315.3 1270 1223.1 1173 1122.8 1069.4 1016 961 901.2 844.5
786.3 728.1 671.4 613.2 554.9 496.7 436.8 375.4 317.1 258.9
203.9 150.5 101.9 56.6 19.4 0 0
1559.7 1566.1 1551.6 1532.1 1503 1464.2 1420.5 1372 1317 1257.1
1192.4 1124.4 1053.3 978.8 901.2 823.5 747.5 668.2 590.5 516.1
441.7 370.5 297.7 234.6 173.1 119.7 72.8 50.2 35.6 22.7
12.9 4.9 1.6 0 0 0 0
1559.7 1548.3 1522.4 1483.6 1428.6 1367.1 1291.1 1208.6 1114.7 1016
910.9 807.3 705.4 603.5 508 415.8 328.4 249.2 176.4 116.5
63.1 45.3 35.6 27.5 19.4 12.9 8.1 4.9 3.2 1.6
1.6 1.6 1.6 1.6 0 0 0
1559.7 1546.7 1511.1 1454.5 1380.1 1291.1 1189.2 1075.9 952.9 826.7
703.8 585.7 472.4 368.9 273.4 189.3 119.7 59.9 43.7 35.6
25.9 19.4 12.9 8.1 4.9 3.2 1.6 1.6 1.6 1.6
1.6 1.6 1.6 1.6 1.6 1.6 0
1559.7 1548.3 1517.6 1454.5 1368.7 1270 1156.8 1029 896.3 763.6
637.5 512.9 399.6 300.9 207.1 131 66.3 45.3 35.6 27.5
19.4 12.9 8.1 4.9 3.2 1.6 1.6 1.6 1.6 0
1.6 0 0 0 0 0 0
